Waterproof Portable Multi Water Quality Logger AS810

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Data saving: 1000 groups
    ・Power supply: AAA dry cell (1.5V) x 3 pieces (included for test)
    ・Size: 88 x 170 x 33mm
    ・Weight: 313g
    ・Waterproof: IP57
    ・Accessories: pH electrode 201T-Q x 1, conductivity electrode 2301T-Q x 1, DO electrode DO-500 x 1, pH standard liquid (NIST Standards, pH4.01, pH6.86, pH9.18 x 1 piece each), Conductivity calibration solution (84μS/cm, 1413μS/cm, 12.88μS/cm) x 1 each, Membrane cap DO-503 x 3 pieces, Electrode inner solution (30mL) x 1, Cathode abrasive paper x 2, USB communication cable x 1, Electrode clip x 1 piece,
    ・Item to be measured: pH, conductivity, ORP, TDS, dissolved oxygen, salinity concentration, temperature
    ・Item to be measured pH: Measurement range/-2.00 - 19.99pH, Accuracy/±0.01pH (±1 digit)
    ・Conductivity (5 steps): Measurement range/0.00 - 19.99μS/cm, 20.0 - 199.9μS/cm, 200 - 1999μS/cm, 2.00 - 19.99mS/cm, 20.0 - 199.9mS/cm, Accuracy/±1.0%FS (±1 digit)
    ・TDS: Measurement range/0 - 100g/L, Accuracy/±1.0%FS (±1 digit)
    ・Salinity concentration: Measurement range/0 - 100ppt, Accuracy/±1.0%FS (±1 digit)
    ・Resistance: Measurement range/0 - 100MΩ・cm, Accuracy/±1.0%FS (±1 digit)
    ・ORP: Measurement range/-1,999 - 1,999mV, Accuracy/±0.1%FS (±1 digit)
    ・Dissolved oxygen: Measurement range/0 - 20.00mg/L (ppm), 0 - 200.0%, Accuracy/±0.30mg/L
    ・Temperature: Measurement range/0 - 100℃, Accuracy/±0.5℃ (±1 digit)
    ・Model number: AS810

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat