(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Sanwa Denki's high-precision, high-resolution, PC-connectable digital multimeter
Part Number |
---|
1-2923-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | AC voltage measurement range | Direct current voltage measurement range | Resistor measurement range | Insulation resistance | Part number | Measurement item | Product detail type | Measurement Range: Frequency (Hz) | Memory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,140.00 ฿ 16,112.00 | MULTIMETER / TESTER | 1 Piece(s) | 40 Day(s) | 0 to 999.9V | 0 to 999.9V , 0 to 10A | 0 to 60MΩ | 0 to 60M | PC720M | Tute ratio , Conductance , Capacity , Resistance , Temperature , diode test , DC voltage , Continuity check , AC voltage , Frequency , AC current , DC current | High accuracy/with memory (PC connection) | 15-50k | 87328 data/999 pages |
Loading...
Power supply | 006P×1 | AC current measurement range | 0 to 10A | Dimensions(mm) | 86×52×184 |
---|---|---|---|---|---|
Measurement data transfer function | Yes (Option required) | Main body materials(g) | 430 | Measurement Range: Capacity(F) | 0 to 25m |
Range switching | Automatic | Product category | Main unit | Measurement Range: Temperature(°C) | -50 to 1000 |
Analog/digital | Digital | Max min average display | Yes | Power-Saving Function | Automatic Power Save |
Bar Graph Display | Yes | Data hold | Yes | Power detection function | none |
Supported OS | Windows (R) XP/7 (32/64 bit)/8 (32/64 bit)/10 (64 bit) | Relative function | Yes | Accessory | K thermocouple temperature sensor, test lead, holster |
Please check the type/dimensions/specifications of the part 1-2923-02 in the High accuracy, high resolution, PC connectable digital multimeter series.
Part Number |
---|
1-2923-01 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | AC voltage measurement range | Direct current voltage measurement range | Resistor measurement range | Insulation resistance | Part number | Measurement item | Product detail type | Measurement Range: Frequency (Hz) | Memory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,203.00 | 1 Piece(s) | 19 Day(s) | 0 to 1000V | 0 to 1000V , 0 to 10A | 0 to 50MΩ | 0 to 50M | PC7000 | Conductance , AC voltage , diode test , Frequency , Temperature , DC voltage , Capacity , Continuity check , Resistance , AC current , DC current | High accuracy/high resolution (PC connection) | 10-200k | - |
How can we improve?
How can we improve?