TOYOFUSSO Hose φ12x18 mm

Brand :
AS ONE

Caution

    Product Description

    [Features]
    - Excellent water repellency, chemical resistance, solvent resistance, and flexibility.
    - Since little residue becomes lodged inside, cleaning is more efficient.
    - Phthalate plasticizer free.
    [Specifications]
    - Material:Inner surface (contact part)/modified ETFE (Fluorine Plastic)
    - Coating material/PU (polyurethane), soft PVC (polyvinyl chloride), reinforcement/polyester yarn
    - Operating temperature range: -5°~+70°C
    - Pressure of use (23°C 70°C): 0~1.0~0.5 MPa
    - Inner diameter x outer diameter: φ12 x φ18 mm
    - Maximum length: 20 m
    - Minimum bending radius: 85 mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    TOYOFUSSO Hose φ12x18 mm | AS ONE | MISUMI Thailand