Hard Chrome Coated File Single Cut, Coarse/Single Cut, Second Cut BRHIEX12

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Surface hardness: Hv900
・Type: Flat file (single coarse/single second-cut)
・Overall length (mm): 235
・Quantity: 1 piece
・File
・*An ironwork type is also available. Please contact with us.
・Model number: BRHIEX12