1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hard Chrome Coated File Second Cut/Dead Smooth BRHIEX02

Cutting tool

Hard Chrome Coated File Second Cut/Dead Smooth BRHIEX02
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,421.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Specifications]
・Surface hardness: Hv900
・Type: Flat file (second cut/dead smooth)
・Overall length (mm): 215
・Quantity: 1 piece
・File
・*An ironwork type is also available. Please contact with us.
・Model number: BRHIEX02

 
Part Number
1-2880-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,421.94

Cutting tool 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Type File Overall Length(mm) 215 Roughness of grain Second cut: Dead smooth
Single Product Set Product Single Item Manufacturer Model Number BRHIEX02 Surface Hardness Hv900