Hard Chrome Coated File Coarse/Smooth BRHIEX01

Brand :
AS ONE
Caution
Product Description
[Product Specifications]
・Surface hardness: Hv900
・Type: Flat file (coarse/smooth)
・Overall length (mm): 215
・Quantity: 1 piece
・File
・*An ironwork type is also available. Please contact with us.
・Model number: BRHIEX01