Thermo Label R for Vacuum VL-140

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: VL-140
・Discoloration accuracy: ±4℃
・Size: Base/8 x 20mm, Thermochromic element/φ2mm
・Quantity: 1 box (10 sheets)
・Temperature combination: 140 - 150 - 160 - 170℃
・Primary color -> incident color: Light yellow -> black
・Irreversibility