(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-2851-11 |
1-2851-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Part number | Product Detail Type | Accessory |
---|---|---|---|---|---|---|---|---|---|
฿ 109,003.00 ฿ 81,752.25 |
MEASURING INSTRUMENT | 1 Piece(s) | 19 Day(s) | S9 standard kit | 30207971 | Standard kit | Electrode, electrode clip, testing certificate, standard compliant certificate | ||
฿ 112,913.00 ฿ 84,684.75 |
MEASURING INSTRUMENT | 1 Piece(s) | 19 Day(s) | S9 field kit | 30207972 | field kit type | Electrodes, electrode clips, testing certificates, standard compliant certificates, carrying cases |
Part Number |
---|
1-2851-11 |
1-2851-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Part number | Product Detail Type | Accessory |
---|---|---|---|---|---|---|---|---|---|
฿ 109,003.00 ฿ 81,752.25 |
MEASURING INSTRUMENT | 1 Piece(s) | 19 Day(s) | S9 standard kit | 30207971 | Standard kit | Electrode, electrode clip, testing certificate, standard compliant certificate | ||
฿ 112,913.00 ฿ 84,684.75 |
MEASURING INSTRUMENT | 1 Piece(s) | 19 Day(s) | S9 field kit | 30207972 | field kit type | Electrodes, electrode clips, testing certificates, standard compliant certificates, carrying cases |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?