Portable Waterproof Dissolved Oxygen Meter AS720

Caution
Product Description
【Product Specifications】
・Measurement range: Dissolved oxygen/0 - 20.00mg/L (ppm), Saturated oxygen concentration/0 - 200.0%, Temperature/0 - 45℃
・Accuracy: ±0.30mg/L
・Power supply: AA battery (1.5V) x 2 (included for testing)
・Size: Body/65 x 120 x 31mm
・Weight: 180g
・Waterproof: IP57
・Accessories: DO electrode DO-500 x 1 volume, Membrane cap DO-503 x 3 pieces, Electrode inner solution (30mL) x 1, Cathode abrasive paper x 2
・Item to be measured: Dissolved oxygen, saturated oxygen concentration, temperature
・Model number: AS720