Heat Resistance Nylon Brush 40mm Size 15

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Material: Hair/PBT (polybutylene terephthalate), nylon, Handle/PP (Polypropylene)
・Allowable temperature limit: 120℃
・Model number: Size 15
・Width x total length (mm): 40 x 185
・PP handle