Heat Resistant Gloves, EGG-420 (AS ONE Corporation)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: EGG-420
・Length: 240mm
・Quantity: 1 pair
・Material: Front/para-aramid fiber Technora 100%, Back/meta-aramid fiber Conex, etc. (pile fabric knitting)
・Allowable temperature limit: 350℃
・Washing available