1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Function Generator AFG Series

Function Generator AFG Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 27,707.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Capable of simultaneous display of frequency, amplitude, DC offset and parameters.
·Can be connected to a PC for remote control and for receiving waveform data.

 
Part Number
1-2758-01SALE
1-2758-03SALE
1-2758-05SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart number Oscillation frequency
(MHz)
Dimensions (W × D × H)
(mm)

฿ 27,707.00

฿ 22,165.60

Function Generator 1 Piece(s) 19 Day(s) AFG-20050.000001 to 5266×293×107

฿ 31,458.00

฿ 25,166.40

Function Generator 1 Piece(s) 19 Day(s) AFG-21050.000001 to 5266×293×100

฿ 40,532.00

฿ 32,425.60

FUNCTION GENERATOR 1 Piece(s) 40 Day(s) AFG-21120.000001 to 12266×293×100

Loading...

  1. 1

Basic Information

Power Consumption 25VA Interface USB Number of channels 1ch
Vertical resolution(bit) 10 Main body materials(g) 2500 Product category Main unit
maximum output amplitude(Vp-p) 20Vpp Power supply voltage (AC)(V) AC 100 to 240 Accessory BNC-alligator cable, CD-ROM (instruction manual, software), power cord