Color And Color Difference Meter TCR200

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: TCR200
    ・Size: 77 x 86 x 210mm
    ・Weight: 550g
    ・Light-receiving optical conditions: 8/d (diffusion lighting, 8° light-receiving), SCI, SCE method
    ・Light source: D65/50, F11, L/0 - 100, A, b/ -128 to +127
    ・Measurement diameter: φ8mm
    ・Repeatability: Standard deviation △E^ab0.08 (white calibration plate 30 times measurement)
    ・Observation conditions: Approximately 3 seconds
    ・Observation light source: 5 minutes later
    ・Display: 2.4 inches, Color saturation Lab, color difference L^C^h^, △E^ab, (△ Lab), (△L^C^h^)
    ・Interface: USB
    ・Supported OS: Windows(R)XP
    ・Power supply: 100VAC 50/60Hz (including AC adapter)
    ・Accessories: White calibration plate, USB connection cable, Dataview software, Carrying case

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Color And Color Difference Meter TCR200 | AS ONE | MISUMI Thailand