1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Stand Loupe with LED Light CMS-130

Scope

Large Stand Loupe with LED Light CMS-130
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,333.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material: Lens frame/ABS, Arm/steel, Lens/PMMA (acrylic)
・Light source: LED x 20 pieces
・Power supply: AC adapter (included) or C size battery x 4 pieces (optional)
・Arm length: 480mm
・Attachable clip size: Plate thickness 50mm
・Weight: 2.74kg (with stand)
・Model number: CMS-130
・Magnification: 2 x
・Size (mm): Lens diameter φ130
・Accessories: Lens cover, Clip, Battery box
・LED type
・*A pole (sold separately) can be attached.

 
Part Number
1-2611-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,333.00

Scope 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-2611-01 in the Large Stand Loupe with LED Light CMS-130 series.