1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wall-mounted remote thermometer VB-100 series

Wall-mounted remote thermometer VB-100 series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wall-mounted vapor pressure thermometer that does not require a power source.
The temperature sensing part is a throw-in type with no mounting screws.
Measurement Range: 0 to 80°C (with suitable temperature mark for bathhouse)
It is drip-proof.

 
Part Number
1-2584-01
1-2584-02
1-2584-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart number Weight Lead length Product detail type Code number Minimum graduation (℃) Measurement Range

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote VB-100P No.4300-08Approx. 310 g1m0 to 80°C4300-085(0 to 20°C)·2(20 to 80°C)0 to 80°C

฿ 999,999,999.00

Thermometer 1 Piece(s) Quote VB-100P No.4300-01Approx. 360 g2m0 to 100°C4300-015(0 to 30°C)·2(30 to 100°C)0 to 100°C

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote VB-100P No.4300-12Approx. 360 g2m0 to 120°C4300-125(0 to 30°C)·2(30 to 120°C)0 to 120°C

Loading...

  1. 1

Basic Information

Manufacturer Model Number VB-100P Size Case/⌀110 mm, temperature sensitive part/⌀8 × 100 mm Details Drip-proof specification
Material Case/6 nylon/glass 30%, transparent plate/glass, lead/copper (CuT)/nickel plating