1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Coating Thickness Gauge (with Software) 750USB Series

Coating Thickness Gauge (with Software) 750USB Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 72,229.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The sensor tip is highly wear resistant.
·Protective rubber reduces damage in the event of a fall or collision.

 
Part Number
1-2533-01SALE
1-2533-02SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasurement method Applications Measurement Range

฿ 72,229.00

฿ 63,200.38

MEASURING INSTRUMENT 1 Piece(s) 19 Day(s) ElectromagneticFor iron0 to 3000μm

฿ 91,751.00

฿ 80,282.13

MEASURING INSTRUMENT 1 Piece(s) 19 Day(s) Electromagnetic/overcurrent typeFor both ferrous and non-ferrous (aluminum, non-magnetic stainless steel, etc.)0 to 2000μm

Loading...

  1. 1

Basic Information

Specifications mini test Details with software Size (mm) Body/70 × 32 × 122 mm, Probe/⌀15 × 62 mm
Power Supply AAA dry cell batteries × 3 pcs. (included for testing) Weight (g) 225g Interface USB
Function Measurement count, average value, standard deviation, maximum/minimum value display Accuracy ± (2µm+2% of reading) Supported OS Windows (R) 2000/XP/Vista (R)/7
Minimum resolution 1μm