1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Digital Microscope (Ultraviolet Rays And Infrared Type) White Color/Infrared Type

Scope

Portable Digital Microscope (Ultraviolet Rays And Infrared Type) White Color/Infrared Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,922.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Image sensor: 1/3" 5.0 mega-pixel CMOS sensor
・Focal length: 0 - 60mm. (Using the lens cover)
・Magnification: 10 - 200 times (15" monitor display)
・Preservation format: JPEG, AVI
・Memory: SD/SDHC card (Maximum 32GB)
・Liquid crystal: 3.5" LCD liquid crystal monitor
・Power supply: Charging type (Built-in 1800mAh lithium ion battery)
・Size: Approximately 117 x 75 x 67mm
・Weight: Approx 170g
・Accessories: Wired controller, Lens cover (60, 200/80, 150x), AC/USB charging adapter, SDHC card (4GB)
・LED: White color/infrared type
・Magnification (Optical/Digital): 10 - 200 x/800 x
・Ultraviolet rays and infrared type
・Model number: VIEWTER-500IR

 
Part Number
1-2531-12 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,922.00

฿ 10,337.60

Scope 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-2531-12 in the Portable Digital Microscope (Ultraviolet Rays And Infrared Type) White Color/Infrared Type series.