1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

data logger digital

data logger digital
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,183.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Data can be saved on an SD card and imported to a computer for editing in Excel.
·The large, easy-to-read LCD displays measurement items simultaneously.

 
Part Number
1-2517-01
1-2517-02SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWeight Accuracy Specifications Product Detail Type Supported OS Display Resolution Function Measurement items Measurement Range

฿ 12,183.00

Data logger 1 Piece(s) 19 Day(s) Approximately 282 g(Temperature) ± (0.8°C)/ (Relative humidity) ±4%rdg+1%RH (over 70%RH)·±4%rdg+4%RH (Less than 70%RH)Thermo-hygrometer-Windows 7/83 digit LCD(Temperature) 0.1°C / (Relative Humidity) 0.1%RHClockTemperature/relative humidity(Temperature) 0 to 50°C / (Relative Humidity) 10 to 90%RH

฿ 13,092.00

฿ 10,667.36

Data logger 1 Piece(s) 19 Day(s) Approx. 285 g(Temperature) ± (0.8°C)/ (Relative humidity) ±4%rdg+1%RH (more than 70%RH)/±4%rdg+4%RH (less than 70%RH)/ (Atmospheric pressure) ±2/ 3 hPa-MHB-382SD (Temperature, relative humidity, barometer)Windows (R) 2000/XP/Vista (R)/7/8LCD(Temperature) 0.1°C / (Relative humidity) 0.1%RH/ (Atmospheric pressure) 0.1/1 hPaClock, maximum/minimum value, hold, warning sound ON/OFF, atmospheric pressure unit switchingTemperature, relative humidity, atmospheric pressure(Temperature) 0 to 50°C / (Relative humidity) 10 to 90%RH/ (Atmospheric pressure) 10.0 to 1000.0/1001 to 1100 hPa

Loading...

  1. 1

Basic Information

Accessories SD card (8 GB)/wall mount unit Size 80×32×132mm Power Supply 6 AAA batteries (included for testing) or 9 V DC (AC adapter sold separately)
Details CE mark-certified product Interface SD card/USB/RS232C Memory SD Card (1 to 16 G)
Sampling 5/10/30/60/120/300/600 seconds/Auto