1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Light Loupe (Arm: Approx. 310 mm)

SCOPE

LED Light Loupe (Arm: Approx. 310 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,115.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Arm length: Approx 310mm
・Lighting: Small LED x 16 pieces
・Clamp mounting size: 65 x 58mm
・Power supply: AC adapter (included) or AA battery x 4 pieces (optional)
・Weight: 593g
・Model number: SL-22
・Magnification: 2x, 4x (small lens)
・Lens diameter (φmm): 95
・LED type

 
Part Number
1-2458-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,115.56

SCOPE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-2458-01 in the LED Light Loupe (Arm: Approx. 310 mm) series.