(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-2415-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 158,154.00 ฿ 130,239.82 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 40 Day(s) |
【Product Specifications】
・Model number: MZ2C NT
・Exhaust speed (50/60Hz) L/min: 33/38
・Achieving vacuum degree: Gas ballast closed/7hPa (5Torr), Gas ballast open/12hPa (9Torr)
・Number of stages: 2 stages
・Intake, exhaust port nozzle outer diameter: φ10 mm
・Power supply: AC100 - 120V 50/60Hz 180W
・Power cord length: 2m (3P plug)
・Size: 243 x 243 x 198mm
・Weight: 11.1kg
・Dustproof, waterproof: IP42
・Chemical type
Part Number |
---|
1-2415-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 158,154.00 ฿ 130,239.82 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 40 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?