1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Voltage/Current Logger LS200 Series

Voltage/Current Logger LS200 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,138.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It can be directly connected to a computer, making it easy to transfer and retrieve data.
·Lightweight, compact and easy-to-carry.

 
Part Number
1-2366-01
1-2366-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart number Measurement range Measurement Target (Standard compatible)

฿ 11,138.00

AON MEASURING TOOL 1 Piece(s) 19 Day(s) LS200-V-10 to +10VVoltage

฿ 11,138.00

AON MEASURING TOOL 1 Piece(s) 19 Day(s) LS200-A-100mA to +100mACurrent

Loading...

  1. 1

Basic Information

Power supply CR1220 or CR1225 Recording interval 1 to 59 seconds (in 1 second increments), 1 to 240 minutes (in 1-minute increments) Number of input channels(ch) 1
Main body materials(g) 21 Product category Data Logger Dimensions (W × D × H)(mm) 95.0×10.4×21.0
Recording media Internal memory only Communication function USB Accessory Measurement probe (with red and black clips), storage bag for main body