(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Two Stage Vacuum Pump

Two Stage Vacuum Pump

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 18,267.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2357-01 SALE
1-2357-02 SALE
1-2357-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(g)
Compatible device Product Detail Type Displacement
(l/min)

฿ 18,267.00

฿ 14,613.60

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 119×270×216 6000 Up to 5 HP (refrigerator, air conditioner, etc.) 119 × 270 × 216 mm to 5HP 42/50 (50/60 Hz)

฿ 22,238.00

฿ 17,790.40

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 119×278×216 7000 Up to 10 HP (Large refrigerator/freezer/package/room air conditioner, etc.) 119 × 278 × 216 mm to 10HP 70/84 (50/60 Hz)

฿ 24,782.00

฿ 19,825.60

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 134×320×232 10500 Up to 15 HP (Medium/large size refrigerator/freezer, packaged air conditioner, etc.) 134 × 320 × 232 mm to 15HP 100/114 (50/60 Hz)

Basic Specifications

  • Inlet Port Diameter
    1/4″F male
  • Motor No. of rotations
    50Hz/2800rpm, 60Hz/3400rpm
  • Ultimate Pressure (kPa)
    3.33×10⁻³
  • Power Supply
    100 V AC 50/60 Hz
  • Features
    With backflow prevention solenoid valve
  • Set contents
    Main body, vacuum pump oil, 5/16″F ​​conversion adapter for R410A

Product Description

It is suitable for evacuating equipment such as refrigerators and freezers and packaged air conditioners, and is equipped with a two-stage rotor to obtain a high vacuum, making it suitable for evacuating both refrigeration and air conditioning equipment.

Part Number
1-2357-01 SALE
1-2357-02 SALE
1-2357-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(g)
Compatible device Product Detail Type Displacement
(l/min)

฿ 18,267.00

฿ 14,613.60

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 119×270×216 6000 Up to 5 HP (refrigerator, air conditioner, etc.) 119 × 270 × 216 mm to 5HP 42/50 (50/60 Hz)

฿ 22,238.00

฿ 17,790.40

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 119×278×216 7000 Up to 10 HP (Large refrigerator/freezer/package/room air conditioner, etc.) 119 × 278 × 216 mm to 10HP 70/84 (50/60 Hz)

฿ 24,782.00

฿ 19,825.60

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 134×320×232 10500 Up to 15 HP (Medium/large size refrigerator/freezer, packaged air conditioner, etc.) 134 × 320 × 232 mm to 15HP 100/114 (50/60 Hz)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1