1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heatstroke Wet Bulb Globe Temperature Meter (For Indoor) SK-160GT

AON MEASURING TOOL

Heatstroke Wet Bulb Globe Temperature Meter (For Indoor) SK-160GT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,863.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: SK-160GT
・For indoor only
・Size: 225 x 25 x 165mm
・Weight: 500g *including cell.
・Display items: WBGT index, temperature, humidity, clocks (radio wave, 12/24 hour display)
・Measurement range: WBGT index/0.0 - 50.0℃ (measurement range), Temperature/0.0 - 50.0℃ (measurement range), Humidity/20.0 - 95.0%RH (measurement range)
・WBGT level: 25℃ or less/note, 25 - 28℃/alert, 28 - 31℃/extreme caution, 31℃ or more/risk
・Sensor: Temperature/thermistor, Humidity/polymer resistance change type humidity sensor
・Sampling: Approximately 30 seconds
・Material: Body/ABS resin, Front/PMMA (Acrylic)
・Power supply: AA battery x 3 pieces (included for test)

 
Part Number
1-2296-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,863.00

AON MEASURING TOOL 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-2296-01 in the Heatstroke Wet Bulb Globe Temperature Meter (For Indoor) SK-160GT series.