1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital multimeter TY series

Digital multimeter TY series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,233.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·This multimeter is capable of measuring capacitance and temperature in addition to voltage, current, and resistance values. 
·Comes with an easy-to-read bar graph display (31 levels).

 
Part Number
1-2100-01SALE
1-2100-02SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart number Measurement item Measurement data transfer function Max min average display Function

฿ 14,233.00

฿ 11,386.40

AON MEASURING TOOL 1 Piece(s) 40 Day(s) TY520Temperature , Resistance , AC voltage , Frequency , diode test , Capacity , DC current , DC voltage , Continuity check , AC currentnonenoneDeviation/% calculation, backlight

฿ 15,943.00

฿ 12,754.40

Multimeter / tester 1 Piece(s) 40 Day(s) TY530DC voltage , Temperature , Frequency , Capacity , Continuity check , diode test , AC voltage , AC current , DC current , ResistanceYes (Option required)YesDeviation/% calculation, backlight, MAX/MIN/average value, memory, logging memory

Loading...

  1. 1

Basic Information

Power supply AA batteries x 4 AC current measurement range 0 to 10A AC voltage measurement range 0 to 1000V
Direct current voltage measurement range 0 to 1000V , 0 to 10A Resistor measurement range 0 to 60MΩ Withstand voltage 6.88 kV for 5 seconds
Insulation resistance 0 to 60M Dimensions(mm) 90×49×192 EMC standard EN61326-1·EN55011 ClassB
Main body materials(g) 570 Measurement Range: Capacity(F) 0 to 1000μ Range switching Automatic
Product category Main unit Measurement Range: Frequency(Hz) 10 to 99.99k Measurement Range: Temperature(°C) -50 to 600
Analog/digital Digital Power-Saving Function Automatic power off Bar Graph Display Yes
Safety Standards EN61010-1·CATIII1000V·CATIV 600V Data hold Yes Power detection function none
Accessory test lead, fuse