Needle-Nose Pliers PR-26

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Material: Steel (S58C)
・Blade section hardness: HRC58±4
・Cutting capability: Copper wire φ2.6mm
・Jagged tip
・Model number: PR-26
・Overall length (mm): 160
・Weight (g): 125