1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Sound Level Meter SL Series

Digital Sound Level Meter SL Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,863.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can be used for environmental measurements in research and experiments, and can measure up to 130 dB.

 
Part Number
1-1948-01
1-1948-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasurement range Precision Size Weight Function Part number

฿ 5,863.00

AON MEASURING TOOL 1 Piece(s) 19 Day(s) Low/35 to 100 dB, Hi/65 to 130 dB±1.5 dB (at 94 dB)63.8×40×251mm250gDisplay 1.5 times/sec, MAX display, data hold, AC/DC outputSL8850

฿ 5,863.00

AON MEASURING TOOL 1 Piece(s) 19 Day(s) Low/30 to 80 dB, Med/50 to 100 dB, Hi/80 to 130 dB, Auto/30 to 130 dB±1.4 dB55.0×32×210mm230gDisplay 2 times/sec (bar display 20 times/sec), MAX.MIN displaySL815

Loading...

  1. 1

Basic Information

Details With case Frequency range 31.5 Hz to 8 kHz Resolution (dB) 0.1
Power Supply 006P (9 V) dry cell battery × 1 pc. (Attachment for test) Specifications IEC61672-1 class 2 compliant