1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Data Logger Anemometer AM-4207SD

DATA LOGGER ANEMOMETER

Data Logger Anemometer AM-4207SD
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 21,730.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: AM-4207SD
・Body
・Size: 177 x 68 x 45mm
・Measurement range: Wind speed/0.4 - 30.0m, Temperature (K thermocouple)/0 - 50 (-50 - 1300) ℃
・Resolution: Wind speed/0.1m/S, Temperature (K thermocouple)/0.1 (0.1) ℃
・Accuracy: Wind speed/+/- 2% + 0.2m/S, Temperature (K thermocouple)/+/- 0.8 (+/- 0.4% + 0.5) ℃
・Function: Data hold, Max/Min display
・With backlight
・Data output: SD card, RS232C, USB
・Power supply: AA battery x 6 pieces (included for testing) DC9V (AC adapter sold separately)
・Body weight: 489g
・Accessories: SD card (4GB), Hard carrying case

 
Part Number
1-1943-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,730.00

฿ 17,384.00

DATA LOGGER ANEMOMETER 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-1943-01 in the Data Logger Anemometer AM-4207SD series.