Data Logger Ultraviolet Intensity Meter UV-37SD

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: UV-37SD
    ・Measurement range (ultraviolet rays/temperature): 0.001 - 19.99mW/cm2/-50 to +1300℃
    ・Resolution (ultraviolet rays/temperature): 0.001mW/cm2, 0.01mW/cm2/0.1℃
    ・Measurement accuracy: Ultraviolet rays/ ±(4%FS + 2dgt), Temperature/ ±(0.4%rdg + 0.5℃)
    ・Sampling: Available to set arbitrarily
    ・Display: 3.5 digits LED display
    ・Power supply: AA battery x 6 pieces (included for test), AC adapter (optional)
    ・Weight: Approx 489g
    ・Size: Body/68 x 45 x 177mm, Sensor (UVA probe)/φ45 x 32 x 170mm, code length/about 350 - 770mm, Sensor (UVC probe)/φ38 x 27mm, code length/about 450 - 900mm
    ・Auto power OFF, With data holding function
    ・*SD card and adapter are sold separately.

    ・Temperature measurement is also available by using thermocouple sensor (IK series sensor probe).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Data Logger Ultraviolet Intensity Meter UV-37SD | AS ONE | MISUMI Thailand