(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-1933-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 25,202.00 ฿ 20,161.60 |
MEASURING INSTRUMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: IWC-6SD (body only)
・Size (mm): 68 x 45 x 177
・Weight: Approx 489g
・Intelligent Water Checker
・Auto power OFF, With data holding function
・Power supply: AA battery x 6 pieces (battery of testing is included) or AC adapter (optional)
・*Sensor is not included in the package.
Part Number |
---|
1-1933-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 25,202.00 ฿ 20,161.60 |
MEASURING INSTRUMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?