1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Illuminance Ultraviolet Thermo-Hygro Data Logger Tr-74Ui

AON MEASURING TOOL

Illuminance Ultraviolet Thermo-Hygro Data Logger Tr-74Ui
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 18,220.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: TR-74Ui
・Size: 78 x 18 x 55mm
・Number of channels: Temperature; 1ch/humidity; 1ch/illuminance; 1ch/UV; 1ch
・Measurement range: (Temperature) 0 - 55℃, (Humidity) 10 - 95%RH, (Illuminance) 0 - 130000Lux, (Ultraviolet intensity) 0 - 30mW/cm2
・Measurement accuracy: (Illuminance) 10 - 100000Lux/±5% (25℃/50%), (Ultraviolet intensity) 0.1 - 30mW/cm2 ±5% (25℃/50%), (Temperature) average ±0.3℃, (Humidity) ±5%RH (25℃/50%)
・Integrated value unit: (Illuminance) Lux・h, KLux・h, MLux・h, (Ultraviolet intensity) mW/cm2・h, W/cm2・h
・Storage capacity: 8000 x 4
・Communication system: USB, serial, infrared
・Power supply: AA dry cell x 1 (included)
・Accessories: Thermo-hygro sensor (THA-3151), Illuminance sensor (ISA-3151), USB cable, Software

 
Part Number
1-1879-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,220.00

฿ 14,576.00

AON MEASURING TOOL 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-1879-01 in the Illuminance Ultraviolet Thermo-Hygro Data Logger Tr-74Ui series.