(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil rotary vacuum pump (ULVAC) GHD series

Oil rotary vacuum pump (ULVAC) GHD series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1854-01

  • Size(mm)
    120×288.5×163
  • Weight(g)
    9300
  • Ultimate pressure(Pa)
    0.67
  • exhaust port size
    G-3/4
  • Intake Diameter
    KF-16
  • Suction / Exhaust Port Diameter
    -
  • Power Supply
    Single-phase 100 to 120 V
  • Features
    With backflow prevention mechanism (equipped with open air mechanism)
  • Materials
    Aluminum, synthetic rubber, etc.
  • Displacement(l/min)
    30/36 (50/60 Hz)
Part Number
1-1854-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(g)
Ultimate pressure(Pa) exhaust port size Intake Diameter Suction / Exhaust Port Diameter Power Supply Displacement
(l/min)

฿ 67,455.00

฿ 50,591.25

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 120×288.5×163 9300 0.67 G-3/4 KF-16 - Single-phase 100 to 120 V 30/36 (50/60 Hz)

Basic Specifications

  • Features
    With backflow prevention mechanism (equipped with open air mechanism)
  • Materials
    Aluminum, synthetic rubber, etc.

Product Description

[Features]
·Exhaust noise low noise type.
·Adopted a magnet coupling to prevent oil leakage.

Specifications of 1-1854-01

  • Size(mm)
    120×288.5×163
  • Weight(g)
    9300
  • Ultimate pressure(Pa)
    0.67
  • exhaust port size
    G-3/4
  • Intake Diameter
    KF-16
  • Suction / Exhaust Port Diameter
    -
  • Power Supply
    Single-phase 100 to 120 V
  • Features
    With backflow prevention mechanism (equipped with open air mechanism)
  • Materials
    Aluminum, synthetic rubber, etc.
  • Displacement(l/min)
    30/36 (50/60 Hz)
Part Number
1-1854-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(g)
Ultimate pressure(Pa) exhaust port size Intake Diameter Suction / Exhaust Port Diameter Power Supply Displacement
(l/min)

฿ 67,455.00

฿ 50,591.25

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 120×288.5×163 9300 0.67 G-3/4 KF-16 - Single-phase 100 to 120 V 30/36 (50/60 Hz)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1