Compact Digital Manometer HT-1500NS

Caution
Product Description
【Product Specifications】
・Model number: HT-1500NS
・Measurement range: -0.999 to +0.999Pa
・Resolution: 0.1Pa (-99.9 to +99.9Pa)
・Accuracy: FS +/-3%
・Maximum allowable error: 30hPa
・Display: Pa, hPa, mmH2O, mmHg
・Sensor: Piezo resistance type semiconductor sensor
・Function: Hold, maximum/minimum value, auto-off
・Connection port: Hose joint φ4mm
・Power supply: AA alkaline dry cell x 2 pieces (included)
・Size: 64 x 28 x 95mm (excluding projections)
・Weight: 145g
・*Please use the hose with withstand pressure of over maximum allowable pressure.
・Accessories: Different diameter connector (4 - 7 <=> 7 - 11mm) x 2 pieces, Hose (inner diameter φ3mm x 1m) x 2 pieces