1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Digital Manometer HT-1500NH

Pressure gauge

Compact Digital Manometer HT-1500NH
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 35,445.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: HT-1500NH
・Measurement range: -749℃ to +1499hPA
・Resolution: 0.1hPa (-199.9 - +199.9hPa), 1hPa (Others)
・Accuracy: FS +/-1%
・Maximum allowable error: 1500hPa
・Display: hPa, kPa, mH2O, mmHg
・Sensor: Piezo resistance type semiconductor sensor
・Function: Hold, maximum/minimum value, auto-off
・Connection port: Hose joint φ4mm
・Power supply: AA alkaline dry cell x 2 pieces (included)
・Size: 64 x 28 x 95mm (excluding projections)
・Weight: 160g
・*Please use the hose with withstand pressure of over maximum allowable pressure.

 
Part Number
1-1824-03 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 35,445.00

฿ 28,356.00

Pressure gauge 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-1824-03 in the Compact Digital Manometer HT-1500NH series.