TOYOSPRING HOSE φ19.0 x 26.0mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: TS-19
・Material: Body/soft PVC (vinyl chloride resin), Reinforcing material/hard steel wire
・Used pressure: -0.1 to +0.4MPa
・Operating temperature range: -5 to +60℃
・Maximum cut length: 50m
・Inner diameter x outer diameter: φ19.0 x φ26.0mm
・Minimum bent radius: 80mm
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.