1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Illuminance meter TM series 100Lx

Illuminance meter TM series 100Lx
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 11,015.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Measurement Range (Lx): 0 to 400000
Accuracy: White LED/±3%, other visible light/±6%
Resolution: 40Lx/0.01Lx, 400Lx/0.1Lx, 4000Lx/1Lx, 40000Lx/10Lx, 400000Lx/100Lx

 
Part Number
1-1633-01
1-1633-02SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,015.00

AON MEASURING TOOL 1 Piece(s) 19 Day(s)

฿ 15,357.00

฿ 12,285.60

AON MEASURING TOOL 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Precision White LED/±3%, other visible light/±6% Size Body/55 x 38 x 130 mm, sensor/55 x 25 x 80 mm Weight 250g
Resolution 40Lx/0.01Lx, 400Lx/0.1Lx, 4000Lx/1Lx, 40000Lx/10Lx, 400000Lx/100Lx Function LED (white, red, yellow, green, blue, purple) measurement, maximum/minimum/average value display, data hold, auto power off Scale 99 instances of data
Sampling 2.5 times/sec Measurement range (Lx) 0 to 400000 Power Supply 006P (9 V) dry cell battery × 1 pc. (Attachment for test)
Specifications Illuminance + LED meter