1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dissolved Oxygen Meter And Sludge Concentration Meter Set

DISSOLVED OXYGEN METER

Dissolved Oxygen Meter And Sludge Concentration Meter Set
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 113,469.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: MLDO-30N
・Specification: Dissolved oxygen meter and sludge concentration meter set
・Item to be measured: DO-30N/dissolved oxygen, oxygen in the air, water temperature, ML-30N/sludge concentration
・Measurement principle: DO-30N/galvanic electrode method, ML-30N/near infrared pulse transmitted light measuring method
・Measuring method: Sensor unit dip measurement
・Measurement range: Dissolved oxygen/0 - 20mg/L, Oxygen in the air/0.0 - 30.0%, Water temperature/0 - 50℃, Sludge concentration/0 - 19900mg/L
・Protective structure: Dust control, waterproof structure (IP63 equivalent) (meter instrument unit)
・Liquid junction material ABS resin, solid glass
・Power supply: N alkaline dry cell x 4 volumes (included for test)
・Main unit size: DO-30N/48 x 32 x 301.5mm, ML-30N/48 x 32 x 301mm
・Accessories: Storage case, measurement container x 1 piece

 
Part Number
1-1544-11 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 113,469.00

฿ 99,285.38

DISSOLVED OXYGEN METER 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-1544-11 in the Dissolved Oxygen Meter And Sludge Concentration Meter Set series.