1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature sensor for paperless recorder

Temperature sensor for paperless recorder
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,638.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
This is a grounded type temperature sensor with an ultra-fine sheath K thermocouple.
[Applications]
It can be used as a paperless recorder.

 
Part Number
1-1456-11SALE
1-1456-13SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Specifications Part Number Product Detail Type Sensor section size Measurement Range

฿ 13,638.00

฿ 10,910.40

DATA LOGGER 1 Piece(s) 19 Day(s) -Ultra-fine sheath K thermocouple (grounded type)Temperature sensor MT-025K0 to 500°Cø 0.25×300mm0 to 500°C

฿ 27,275.00

฿ 21,820.00

DATA LOGGER 1 Piece(s) 19 Day(s) ø 14×85mmElectric capacity type (capacitance type)Humidity sensor TSN-H10 to 100%RH-0 to 100%RH

Loading...

  1. 1