1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Data Logger Thermometer AC Adapter MTVSM-932

AON MEASURING TOOL

Data Logger Thermometer AC Adapter MTVSM-932
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,363.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: MTVSM-932E
・ AC adapter
・Output voltage, current of electricity: DC9V 300mA
・Input voltage: 100VAC 50/60Hz
・Passed PSE (Electrical Appliance and Material Safety Law)

 
Part Number
1-1450-17
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,363.00

AON MEASURING TOOL 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-1450-17 in the Data Logger Thermometer AC Adapter MTVSM-932 series.