1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Data logger thermometer (4 channels) TP series

AON MEASURING TOOL

Data logger thermometer (4 channels) TP series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,273.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Data logger thermometers with probe lengths of ⌀3.2 × 100 mm and ⌀2.3 × 150 mm.

 
Part Number
1-1450-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,273.00

AON MEASURING TOOL 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Specifications Sheath type K thermocouple sensor (⌀3 × 100 mm) Part Number TP-02A Probe length ø 3.2×100mm
Cord Length Approx. 1.2 m Product Detail Type Sheath type K thermocouple sensor Measurement Range -50 to 400°C

Please check the type/dimensions/specifications of the part 1-1450-12 in the Data logger thermometer (4 channels) TP series series.