1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Data Logger Illuminometer LX-1128SD

DATA LOGGER ILLUMINOMETER

Data Logger Illuminometer LX-1128SD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,273.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: LX-1128SD
・Measurement range (lx): 0 - 99900
・Resolution: 1Lx (0 - 1999Lx), 10Lx (2000 - 19990Lx), 100Lx (20000 - 99900Lx)
・Measurement accuracy: ±4% + 2dgt
・Sensor: Photo diode + color correction filter (C.I.E standard supported)
・Function: With data hold, MAX/MIN display, backlight
・Data output: SD card, RS-232C, USB
・Power supply: AA battery x 6 pieces (battery of testing is included) or AC adapter (optional)
・Size: 177 x 68 x 45mm
・Body weight: Approx 489g
・Accessories: SD card (1GB), Soft case

 
Part Number
1-1449-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,273.00

DATA LOGGER ILLUMINOMETER 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-1449-01 in the Data Logger Illuminometer LX-1128SD series.