1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-Environment Measuring Instrument Temperature, Humidity, Illuminance, Wind Velocity, Noise LM-8102

MULTIFUNCTIONAL MEASURING

Multi-Environment Measuring Instrument Temperature, Humidity, Illuminance, Wind Velocity, Noise LM-8102
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 18,092.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: LM-8102
・Body
・Thermometer
・Measurement range: 0 - 50℃
・Resolution: 0.1℃
・Measurement accuracy: +/- 2℃
・K class thermocouple thermometer
・Measurement range: -100 - 1300℃
・Resolution: 0.1℃
・Measurement accuracy: ±(1%rdg + 1℃)
・Humidity meter
・Measurement range: 10 - 95%RH
・Resolution: 0.1RH
・Measurement accuracy: < 70%RH/±4% ≧ 70%RH/±4%rdg±1.2%RH
・Illuminometer
・Measurement range: 0 - 2200Lx/180 - 20000Lx
・Resolution: 1Lx/10Lx
・Measurement accuracy: 5%rdg + 8dgt
・Anemometer
・Measurement range: 0.4 - 30.0m/S
・Resolution: 0.1m/S
・Measurement accuracy: ≦ 20m/sec±3%F.S > 20m/sec±4%F.S
・Sound level meter
・Measurement range: 35 - 130dB
・Resolution: 0.1dB
・Measurement accuracy: ±2.0dB (125Hz when)
・Size: 248 x 70 x 34mm
・with MAX/MIN hold
・Data output: RS232C, USB (cable, software sold separately)
・Power supply: AAA cell x 6 volumes (test included) DC6V (adapter sold separately)
・Body weight: 335g
・Sound level meter standards: IEC61672 class2
・Sound level meter frequency range: 31.5 - 130dB
・With K thermocouple sensor terminal (sensor sold separately)
・Accessories: Windbreak screen, carrying case

 
Part Number
1-1448-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,092.00

฿ 14,473.60

MULTIFUNCTIONAL MEASURING 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-1448-01 in the Multi-Environment Measuring Instrument Temperature, Humidity, Illuminance, Wind Velocity, Noise LM-8102 series.