1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eye Loupe With Headlights, WHE Series

Eye Loupe With Headlights, WHE Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,633.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An eye loupe with 5x, 10x, and 20x magnification and auxiliary band and headlight.

 
Part Number
1-1444-01
1-1444-02
1-1444-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification Part number

฿ 4,633.00

LOUPE 1 Piece(s) 19 Day(s) WHE-50LED

฿ 5,097.00

LOUPE 1 Piece(s) 19 Day(s) 10×WHE-100LED

฿ 8,803.00

Loupe 1 Piece(s) 40 Day(s) 20×WHE-200LED

Loading...

  1. 1

Basic Information

Light Source White LED Material Lens: glass; wire: stainless steel Specifications With auxiliary band
Power Supply CR1220 lithium button battery × 2 pcs. (included for testing)