Monkey Wrench TWM-02

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Material: Chromium vanadium steel (chromium plating finish), Grip/PVC (vinyl chloride resin)
・Model number: TWM-02
・Maximum bore size x total length (mm): 25 x 210
・Adaptive bolt nut: M16 or less