Monkey Wrench TWM-04

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Material: Chromium vanadium steel (chromium plating finish), Grip/PVC (vinyl chloride resin)
・Model number: TWM-04
・Maximum bore size x total length (mm): 13 x 100
・Adaptive bolt nut: M10 or less