Thermo Label(R) F F-50

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: F-50
・Discoloration accuracy: +/- 2℃
・Size: Base/10 x 10mm, Thermochromic element/φ3mm
・Quantity: 1 box (40 sheets)
・Discoloration temperature: -50℃
・Primary color -> incident color: White -> red
・Irreversibility