(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·By replacing the contact, the peripheral speed (m/min, mm/s) can be measured.
·It has a data hold function that automatically holds the measured value for about 30 seconds.
·Small and multi-functional.
Part Number |
---|
1-1024-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Part Number | Product Detail Type | Measurement Range | Size | Accessories | Measurement method | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,815.00 | AON MEASURING TOOL | 1 Piece(s) | 19 Day(s) | Measurement accuracy: (L mode) 0.5 to 1249.9 rpm: ±0.1, 1250.0 to 2000.0 rpm: ±0.2 (H mode) 5 to 10,000 rpm: ±1 | HT-3200 | Contact-type | 0.5 to 2000.0 rpm (L), 5 to 10000 rpm (H) | 172×63×38.5mm | Rotating contactor (KS-300) x 2, circumferential speed ring (KS-200) | Contact-type | Approx. 160 g |
Loading...
Operating temperature range | 0 to +40°C | Battery | AAA dry cell batteries × 3 pcs. (included for testing) | Battery lifespan | Continuous approximately 20 hours |
---|
Please check the type/dimensions/specifications of the part 1-1024-01 in the Hand Tachometer HT Series series.
Part Number |
---|
1-1024-02 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Specifications | Part Number | Product Detail Type | Measurement Range | Size | Accessories | Measurement method | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,067.00 | 1 Piece(s) | 19 Day(s) | Measurement accuracy: 30-12, 499 rpm: ±1, 12, 500-24, 999 rpm: ±2, 25,000 to 50,000 rpm: ±4 | HT-4200 | Non-contact type | 30 to 50000rpm | 129×62×26.4mm | reflective mark (25 pieces of 12 mm square) | Non-contact type | Approx. 90 g |
How can we improve?
How can we improve?