1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Tachometer HT Series

Hand Tachometer HT Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 11,815.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·By replacing the contact, the peripheral speed (m/min, mm/s) can be measured. 
·It has a data hold function that automatically holds the measured value for about 30 seconds. 
·Small and multi-functional.

 
Part Number
1-1024-01
1-1024-02SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Part Number Product Detail Type Measurement Range Size Accessories Measurement method Weight

฿ 11,815.00

AON MEASURING TOOL 1 Piece(s) 19 Day(s) Measurement accuracy: (L mode) 0.5 to 1249.9 rpm: ±0.1, 1250.0 to 2000.0 rpm: ±0.2 (H mode) 5 to 10,000 rpm: ±1HT-3200Contact-type0.5 to 2000.0 rpm (L), 5 to 10000 rpm (H)172×63×38.5mmRotating contactor (KS-300) x 2, circumferential speed ring (KS-200)Contact-typeApprox. 160 g

฿ 14,067.00

฿ 11,253.60

AON MEASURING TOOL 1 Piece(s) 19 Day(s) Measurement accuracy: 30-12, 499 rpm: ±1, 12, 500-24, 999 rpm: ±2, 25,000 to 50,000 rpm: ±4HT-4200Non-contact type30 to 50000rpm129×62×26.4mmreflective mark (25 pieces of 12 mm square)Non-contact typeApprox. 90 g

Loading...

  1. 1

Basic Information

Operating temperature range 0 to +40°C Battery AAA dry cell batteries × 3 pcs. (included for testing) Battery lifespan Continuous approximately 20 hours