(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-053-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,885.00 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: DF067
・Flow rate range (L/min): 1.5 - 14.1
・Connection port: NPT3/8″ female
・Conform fluid: Water
・Fluid temperature: 0 - 40℃
・Instant flow rate: 1.5 - 14.1L/min
・Integrating flow: 9999.9L
・Measurement accuracy: +/- 10% (FS)
・Maximum operating pressure: 0.6MPa
・Function: Auto ON/OFF, battery remaining amount alarm
・Liquid junction material: POM (polyacetal), nylon type plastic mug, stainless steel (SUS304), EPDM (ethylene propylene rubber)
・Power: AAA dry cell x 2 (included for test)
・Size: 74 x 52 x 70mm
・Weight: 140g
Part Number |
---|
1-053-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,885.00 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?