Navi Roll Glove Latex Powder Free S

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Quantity: 1 box (100 sheets)
・Material: Latex (powder free)
・Without embossed processing
・For both right and left
・Single chlorination
・ASTM, FDA standard compliant product
・Size: S
・Model number: Powder Free