1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spline Micrometers SERIES 111

Spline Micrometers SERIES 111
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 11,670.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The anvil and spindle are of small diameter formeasuring splined shafts, slots, and key ways.
• Measuring faces: Carbide
• Equipped with Ratchet Stop for constant measuring force

Part Number
111-123SALE
111-124SALE
111-125SALE
111-126SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Minimum amount of display
(mm)
Size B
(mm)
Size D
(mm)

฿ 11,670.49

฿ 7,975.61

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) 200-225±5㎛181334

฿ 12,353.38

฿ 8,434.89

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) 225-250±6㎛169309

฿ 13,187.73

฿ 9,012.49

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) 250-275±6㎛156284

฿ 13,570.55

฿ 9,271.40

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) 270-300±6㎛143258

Loading...

  1. 1

Basic Information

Flatness(µm) 0.3 Size A(mm) 18 Parallelism(µm) 2+R/100